Boring bar, steel, left-hand, Shank ⌀ / insert size: 0810/07 mm

260341 0810/07

Boring bar, steel, left-hand, Shank ⌀ / insert size: 0810/07 mm
Boring bar, steel, left-hand, Shank ⌀ / insert size: 0810/07 mm

Boring bar, steel 0810/07 mmISO code toolholder: A0810H SDQCR/L07 - Setting angle κ: 107.5 degrees - suitable indexable insert: DC.. 0702.. - Minimum pre-drill ⌀ Dmin: 12.5 mm - Centre-line offset: 6.4 mm - Clamping height H: 9 mm

Details
Description
Dimensions
125,000x25,000x25,000 mm
Weight
0.066 kg
Thickness
25,000
Length
125,000
Import Code Number
82078019
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Boring bar, steel, left-hand, Shank ⌀ / insert size: 0810/07 mm
Boring bar, steel, left-hand, Shank ⌀ / insert size: 0810/07 mm