Blade carrier, convex for face cutting in, left-hand, ⌀ range Groove D1 / D2: 65/85 mm

273813 65/85

Blade carrier, convex for face cutting in, left-hand, ⌀ range Groove D1 / D2: 65/85 mm
Blade carrier, convex for face cutting in, left-hand, ⌀ range Groove D1 / D2: 65/85 mm

Version: Extremely rigid connection and precise clamping due to serrated contact face between the tool holder and clamp. - Application: In conjunction with toolholders No. 273800 to 273811. - Supplied with: Without clamping screws (these are supplied with the toolholders). - Spare part: Insert screw No. 279910 - Note: D1 = minimum ⌀ for the first groove / D2 = minimum ⌀ for the first groove. Starting values should be reduced by 30 - 50 % depending on the clamping situation and material. - Groove width W: 2 mm - maximum cutting depth t max : 13 mm

Details
Description
Dimensions
35,000x35,000x55,000 mm
Weight
0.035 kg
Thickness
55,000
Length
35,000
Import Code Number
84661031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Blade carrier, convex for face cutting in, left-hand, ⌀ range Groove D1 / D2: 65/85 mm
Blade carrier, convex for face cutting in, left-hand, ⌀ range Groove D1 / D2: 65/85 mm