BDGT 11T304 FR-JA, GW25, Type: ALU

227326 ALU

BDGT 11T304 FR-JA, GW25, Type: ALU
BDGT 11T304 FR-JA, GW25, Type: ALU

Note: Standard application values for ae = 0.3×D. Exactly 90° up to ap = 5.5 mm. - Feed f z per tooth: 0.05 - 0.33 mm - maximum cutting depth a p max when slot milling from solid: 5.5 mm

Details
Description
Dimensions
12,000x7,000x4,000 mm
Weight
0.002 kg
Thickness
4,000
Length
12,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
KYOCERA
If you want to buy this product or to receive more information please log in
BDGT 11T304 FR-JA, GW25, Type: ALU
BDGT 11T304 FR-JA, GW25, Type: ALU