APMT 180516 SR, HB7510, Type: ST1400

215223 ST1400

APMT 180516 SR, HB7510, Type: ST1400
APMT 180516 SR, HB7510, Type: ST1400

Note: Standard application values for ae = 0.3√óD / ap = 5 mm, ap max = 9 mm. - Feed f z per tooth: 0.25 mm - maximum cutting depth a p max when slot milling from solid: 5 mm

Details
Description
Dimensions
17,000x17,000x10,000 mm
Weight
0.008 kg
Thickness
10,000
Length
17,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
APMT 180516 SR, HB7510, Type: ST1400
APMT 180516 SR, HB7510, Type: ST1400