APMT 133508 ER, HB8630, Type: INOX

215393 INOX

APMT 133508 ER, HB8630, Type: INOX
APMT 133508 ER, HB8630, Type: INOX

Note: Standard application values for ae = 0.25√óD / ap = 4 mm, ap max = 6 mm. - Feed f z per tooth: 0.18 mm - maximum cutting depth a p max when slot milling from solid: 4 mm

Details
Description
Dimensions
18,000x18,000x10,000 mm
Weight
0.003 kg
Thickness
10,000
Length
18,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
APMT 133508 ER, HB8630, Type: INOX
APMT 133508 ER, HB8630, Type: INOX