APMT 133504 TR, HB7520, Type: UNI

215374 UNI

APMT 133504 TR, HB7520, Type: UNI
APMT 133504 TR, HB7520, Type: UNI

Note: Standard application values for ae = 0.25√óD / ap = 4 mm, ap max = 6 mm. - maximum cutting depth a p max when slot milling from solid: 6 mm

Details
Description
Dimensions
17,000x17,000x10,000 mm
Weight
0.003 kg
Thickness
10,000
Length
17,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
APMT 133504 TR, HB7520, Type: UNI
APMT 133504 TR, HB7520, Type: UNI