APHT 160408ER-46, SP6519, Type: UNI

215771 UNI

APHT 160408ER-46, SP6519, Type: UNI
APHT 160408ER-46, SP6519, Type: UNI

Note: Please use these indexable inserts only with screw No. 229908 (15 IP; 5.0 Nm). The insert seating must be modified when indexable inserts with r ≥ 3.2 mm are used on mills No. 215705, 215710, 215715. - maximum cutting depth a p max when slot milling from solid: 7 mm

Details
Description
Dimensions
12,000x7,000x4,000 mm
Weight
0.007 kg
Thickness
4,000
Length
12,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
KENNAMETAL
If you want to buy this product or to receive more information please log in
APHT 160408ER-46, SP6519, Type: UNI
APHT 160408ER-46, SP6519, Type: UNI