AN.U 120608, Type: UNI

215113 UNI

AN.U 120608, Type: UNI
AN.U 120608, Type: UNI

Version: Very sturdy double-sided 4-edge indexable insert. The unique indexable insert geometry means the insert is not weakened by the securing hole. - Application data: ap max = 12 mm. ap = 10 mm (recommendation). - Attention: Not suitable for full-slot milling. - Note: Side milling: Standard application values for ae = 0.3√óD / ap = 10 mm. - Grade: HB925 - maximum cutting depth a p max when slot milling from solid: 10 mm

Details
Description
Dimensions
23,000x23,000x13,000 mm
Weight
0.013 kg
Thickness
13,000
Length
23,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
AN.U 120608, Type: UNI
AN.U 120608, Type: UNI