AMF adjustable clamp, infinitely adjustable 18 mm, clamping height 0 - 75 mm

26223040

AMF adjustable clamp, infinitely adjustable 18 mm, clamping height 0 - 75 mm
AMF adjustable clamp, infinitely adjustable 18 mm, clamping height 0 - 75 mm

infinitely adjustable clamp, complete - Execution: made of steel, forged, tempered and galvanised. - Advantage: The infinitely variable adjustable clamp quickly spans various clamping heights without any additional support and requires little space on the machine table. - Note: with screws for DIN 787 T-groove, length 160 mm, the size 17 adjustable clamp can reach a maximum clamping height of 75 mm.

Details
Description
EAN
4020772074937
Dimensions
0
Weight
1.251 kg
Import Code Number
84662020
Country of Origin
DE
Package Quantity
1 piece(s)
Manufacturer
AMF
If you want to buy this product or to receive more information please log in
AMF adjustable clamp, infinitely adjustable 18 mm, clamping height 0 - 75 mm
AMF adjustable clamp, infinitely adjustable 18 mm, clamping height 0 - 75 mm