ALBRECHT drill chuck SBF-plus 3 - 16 mm MK 4

21314240

ALBRECHT drill chuck SBF-plus 3 - 16 mm MK 4
ALBRECHT drill chuck SBF-plus 3 - 16 mm MK 4

Drill chuck SBF-plus Self-clamping - Execution: Drill chuck SBF-plus, shortened version - Precision design - Ref. no. 21314160 has a straight shank Ø16 x 60 mm - Ref. no. 21314160 with diamond-coated clamping jaws suitable for hardened tool shanks - Advantage: Drill chuck and drive arbour form one unit, which means that optimal stability and a minimum concentricity tolerance can be achieved. - Particularly advantageous on machines with a small working area thanks to it being 21 mm shorter than the two-part version.

Details
Description
EAN
4250261511074
Dimensions
0
Weight
1.83 kg
Import Code Number
84661038
Country of Origin
DE
Package Quantity
1 piece(s)
Manufacturer
ALBRECHT
If you want to buy this product or to receive more information please log in
ALBRECHT drill chuck SBF-plus 3 - 16 mm MK 4
ALBRECHT drill chuck SBF-plus 3 - 16 mm MK 4