Shackle, Lifting capacity WLL SF 6:1: 0,75 t

086482 0,75

Shackle, Lifting capacity WLL SF 6:1: 0,75 t
Shackle, Lifting capacity WLL SF 6:1: 0,75 t
Shackle, Lifting capacity WLL SF 6:1: 0,75 t
Shackle, Lifting capacity WLL SF 6:1: 0,75 t

Version: Welded shackle with locking screw of high-tensile steel, galvanised surface, safety factor 6. - Note: SF 6:1 = Safety Factor 6. - Slot width at pin A: 14 mm - Eye width B: 8 mm - Distance eye-pin C: 31 mm - Pin ⌀ D: 10 mm - Eye ⌀ E: 21 mm

Details
Description
Dimensions
117,000x71,000x20,000 mm
Weight
0.081 kg
Thickness
20,000
Length
117,000
Import Code Number
73269098
Package Quantity
1
Manufacturer
STAS
If you want to buy this product or to receive more information please log in
Shackle, Lifting capacity WLL SF 6:1: 0,75 t
Shackle, Lifting capacity WLL SF 6:1: 0,75 t
Shackle, Lifting capacity WLL SF 6:1: 0,75 t
Shackle, Lifting capacity WLL SF 6:1: 0,75 t