Safety knife SECUNORM 175 with 1 blade

842087

Safety knife SECUNORM 175 with 1 blade
Safety knife SECUNORM 175 with 1 blade
Safety knife SECUNORM 175 with 1 blade
Safety knife SECUNORM 175 with 1 blade

Version: Safety knife with 10 mm depth of cut and automatic blade retraction. Ergonomic handle of glass fibre-reinforced plastic with slides on both sides for right-hand and left-hand users. Safe and easy blade change (replacement blade No. 842022), blade for 4 times use. - Application: Handy cardboard box opener which also cuts film, adhesive tape, plastic strapping and sacking without trouble. - Safety certificate: GS TÜV Rheinland - Length: 109.5 mm

Details
Description
Dimensions
115,000x35,000x15,000 mm
Weight
0.034 kg
Thickness
15,000
Length
115,000
Import Code Number
82119300
Package Quantity
1
Manufacturer
MARTOR
If you want to buy this product or to receive more information please log in
Safety knife SECUNORM 175 with 1 blade
Safety knife SECUNORM 175 with 1 blade
Safety knife SECUNORM 175 with 1 blade
Safety knife SECUNORM 175 with 1 blade