Round sling green 2000 kg, Usable length: 3 m

086255 3

Round sling green 2000 kg, Usable length: 3 m
Round sling green 2000 kg, Usable length: 3 m

Version: Extremely wear-resistant tubular lifting slings (EN 1492-2) with seamless, single-layer sleeving. - Application: For lifting and transporting components. - Note: Available up to the following lift ratings: 150 t (polyester), 180 t (Dyneema). - Sling width: 48 mm - Safe working load simple direct lift WLL: 2000 kg - Safe working load simple looped lift WLL: 1600 kg - Safe working load double WLL up to 7°: 4000 kg - Safe working load double WLL 7° – 45°: 2800 kg - Safe working load double WLL 45° – 60°: 2000 kg - Circumference: 6 m

Details
Description
Dimensions
379,000x132,000x60,000 mm
Weight
1.096 kg
Thickness
60,000
Length
379,000
Import Code Number
63079098
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Round sling green 2000 kg, Usable length: 3 m
Round sling green 2000 kg, Usable length: 3 m