Ideal snips with HSS blades 260 mm

766350 260

Ideal snips with HSS blades 260 mm
Ideal snips with HSS blades 260 mm

Cutter head drop forged, blades induction hardened. Adjustable pivot pins, double leverage with integrated return spring. Snip jaws with HSS blades (HRC 65). Particularly long blade service life. Handles of sheet steel, nickel-plated. 2-component handle with non-slip insert of soft material, easy on the hand. Cutting capacity: Metal sheets up to 1.8 mm, stainless steel sheets up to 1.2 mm.For continuous straight and shaped cutting.

Details
Description
Dimensions
325,000x79,000x40,000 mm
Weight
0.59 kg
Thickness
40,000
Length
325,000
Import Code Number
82033000
Package Quantity
1
Manufacturer
ERDI
If you want to buy this product or to receive more information please log in
Ideal snips with HSS blades 260 mm
Ideal snips with HSS blades 260 mm