GESIPA FireBird Pro blind rivet nut setting tool, 18-V li-ion battery
53195405
FireBird cordless blind rivet nut setting tool FireBird Pro model - Execution: electro-mechanical setting tool with automatic two-way drilling function - cordless, with 18-V li-ion rechargeable battery, 2.1 Ah - includes charger, nosepiece and M4, M5 and M6 threaded mandrels - in sheet steel case - for processing M3-M10 rivet nuts - Advantage: quick working speed while maintaining excellent performance - high functional reliability thanks to simple drilling of blind rivet nuts and electronic control of the setting stroke - balanced centre of gravity and ergonomic handle for extremely comfortable, fatigue-free work - Delivery: replacement thread mandrels and nozzles available deliverable from stock - please request
Details and Specifications
- Details
- Description
- EAN
- 4007081042482
- Dimensions
- 0
- Weight
- 5.1 kg
- Import Code Number
- 84672920
- Country of Origin
- DE
- Package Quantity
- 1 piece(s)
- Manufacturer
- GESIPA