ERDI Berlin shears, 300 mm, right, stainless steel

53660625

ERDI Berlin shears, 300 mm, right, stainless steel
ERDI Berlin shears, 300 mm, right, stainless steel

Berlin shears - Blade and handle forged from a single piece - Stainless steel blade inductively hardened - Can also be used on copper, zinc and, to a limited extent, on V2A stainless steel sheet metal - Painted handles - Maximum sheet metal thickness that can be cut: 1 mm (600 N/mm²)

Details
Description
EAN
4010220000595
Dimensions
0
Weight
0.691 kg
Length
300 mm
Import Code Number
82033000
Country of Origin
RO
Basic Material
SST
Package Quantity
1 piece(s)
Manufacturer
ERDI
If you want to buy this product or to receive more information please log in
ERDI Berlin shears, 300 mm, right, stainless steel
ERDI Berlin shears, 300 mm, right, stainless steel