2-piece lashing strap with ratchet and end hook, Length: 6 m

086220 6

2-piece lashing strap with ratchet and end hook, Length: 6 m
2-piece lashing strap with ratchet and end hook, Length: 6 m

Version: Extra-strong low-stretch polyester straps with durable PU coating (EN 12195-2). Strong, corrosion−resistant ratchet and end hooks, easy to use. - Application: For lashing down, securing, and holding together components in the workshop and during transport. - Note: Lashing straps are not colour-coded. Colours may vary. - Strap width: 35 mm - Pre-load force when tightened manually (50 daN): 180 daN - maximum lashing force LC: 1000 daN

Details
Description
Dimensions
178,000x150,000x55,000 mm
Weight
0.976 kg
Thickness
55,000
Length
178,000
Import Code Number
63079098
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
2-piece lashing strap with ratchet and end hook, Length: 6 m
2-piece lashing strap with ratchet and end hook, Length: 6 m