2-piece lashing strap with ratchet and end hook, Length: 10 m

086120 10

2-piece lashing strap with ratchet and end hook, Length: 10 m
2-piece lashing strap with ratchet and end hook, Length: 10 m
2-piece lashing strap with ratchet and end hook, Length: 10 m
2-piece lashing strap with ratchet and end hook, Length: 10 m
2-piece lashing strap with ratchet and end hook, Length: 10 m
2-piece lashing strap with ratchet and end hook, Length: 10 m

Version: Extra-strong low-stretch polyester straps with durable PU coating (EN 12195-2). Strong, corrosion−resistant ratchet and end hooks, easy to use. - Application: For lashing down, securing, and holding together components in the workshop and during transport. - Note: Lashing straps are not colour-coded. Colours may vary. - Strap width: 50 mm - Pre-load force when tightened manually (50 daN): 210 daN - maximum lashing force LC: 2000 daN

Details
Description
Dimensions
261,000x150,000x116,000 mm
Weight
2.46 kg
Thickness
116,000
Length
261,000
Import Code Number
63079098
Package Quantity
1
Manufacturer
YALE
If you want to buy this product or to receive more information please log in
2-piece lashing strap with ratchet and end hook, Length: 10 m
2-piece lashing strap with ratchet and end hook, Length: 10 m
2-piece lashing strap with ratchet and end hook, Length: 10 m
2-piece lashing strap with ratchet and end hook, Length: 10 m
2-piece lashing strap with ratchet and end hook, Length: 10 m
2-piece lashing strap with ratchet and end hook, Length: 10 m