Wood rasp, half round, Cut 3 (smooth), Length without tang: 200 mm

519340 200

Wood rasp, half round, Cut 3 (smooth), Length without tang: 200 mm
Wood rasp, half round, Cut 3 (smooth), Length without tang: 200 mm

Version: The blanks are precision forged, ground and have an exact cut of even density and depth. After most careful tempering while hardening, these quality wood rasps/ files achieve the best performance and tool life. Half-round - Shape: C - Norm: DIN 7263 - Cross section: 20x5.5 mm

Details
Description
Dimensions
252,000x21,000x5,000 mm
Weight
0.132 kg
Thickness
5,000
Length
252,000
Import Code Number
82031000
Package Quantity
1
Manufacturer
DICK
If you want to buy this product or to receive more information please log in
Wood rasp, half round, Cut 3 (smooth), Length without tang: 200 mm
Wood rasp, half round, Cut 3 (smooth), Length without tang: 200 mm