Wood rasp, half round, Cut 2 (2nd cut), Length without tang: 300 mm

519330 300

Wood rasp, half round, Cut 2 (2nd cut), Length without tang: 300 mm
Wood rasp, half round, Cut 2 (2nd cut), Length without tang: 300 mm

Version: The blanks are precision forged, ground and have an exact cut of even density and depth. After most careful tempering while hardening, these quality wood rasps/ files achieve the best performance and tool life. Half-round - Shape: C - Norm: DIN 7263 - Cross section: 29x9 mm

Details
Description
Dimensions
373,000x30,000x24,000 mm
Weight
0.419 kg
Thickness
24,000
Length
373,000
Import Code Number
82031000
Package Quantity
1
Manufacturer
DICK
If you want to buy this product or to receive more information please log in
Wood rasp, half round, Cut 2 (2nd cut), Length without tang: 300 mm
Wood rasp, half round, Cut 2 (2nd cut), Length without tang: 300 mm