Wood rasp, flat plain, Cut 2 (2nd cut), Length without tang: 200 mm

519300 200

Wood rasp, flat plain, Cut 2 (2nd cut), Length without tang: 200 mm
Wood rasp, flat plain, Cut 2 (2nd cut), Length without tang: 200 mm

Version: The blanks are precision forged, ground and have an exact cut of even density and depth. After most careful tempering while hardening, these quality wood rasps/ files achieve the best performance and tool life. Flat parallel - Shape: A - Norm: DIN 7263 - Cross section: 20x5 mm

Details
Description
Dimensions
290,000x33,000x15,000 mm
Weight
0.139 kg
Thickness
15,000
Length
290,000
Import Code Number
82031000
Package Quantity
1
Manufacturer
DICK
If you want to buy this product or to receive more information please log in
Wood rasp, flat plain, Cut 2 (2nd cut), Length without tang: 200 mm
Wood rasp, flat plain, Cut 2 (2nd cut), Length without tang: 200 mm