Wire wheel brush Steel wire 0.30 / 0.35 mm, Brush ⌀ x brush width: 100X20 mm

570100 100X20

Wire wheel brush Steel wire 0.30 / 0.35 mm, Brush ⌀ x brush width: 100X20 mm
Wire wheel brush Steel wire 0.30 / 0.35 mm, Brush ⌀ x brush width: 100X20 mm
Wire wheel brush Steel wire 0.30 / 0.35 mm, Brush ⌀ x brush width: 100X20 mm
Wire wheel brush Steel wire 0.30 / 0.35 mm, Brush ⌀ x brush width: 100X20 mm
Wire wheel brush Steel wire 0.30 / 0.35 mm, Brush ⌀ x brush width: 100X20 mm
Wire wheel brush Steel wire 0.30 / 0.35 mm, Brush ⌀ x brush width: 100X20 mm

Version: Waved wire firmly crimped into the steel body. High density, high concentricity, and good wear resistance. Adaptable to various different mounting bores by use of interchangeable reducing rings (supplied). - Application: For roughening, cleaning, removing rust, and scale etc. Use on bench grinder or polishing machines, or on machines with flexible drive heads. - Brush width: 19 mm - Reducing ring ⌀: 12/12.7/16/20/22.2/25.4 mm - Bristle thickness: 0.3 mm - Bristle thickness: 0.35 mm - Bristle height: 23 mm - Bore ⌀: 30 mm

Details
Description
Dimensions
127,000x136,000x57,000 mm
Weight
0.28 kg
Thickness
57,000
Length
127,000
Import Code Number
96035000
Package Quantity
1
Manufacturer
LESSMANN
If you want to buy this product or to receive more information please log in
Wire wheel brush Steel wire 0.30 / 0.35 mm, Brush ⌀ x brush width: 100X20 mm
Wire wheel brush Steel wire 0.30 / 0.35 mm, Brush ⌀ x brush width: 100X20 mm
Wire wheel brush Steel wire 0.30 / 0.35 mm, Brush ⌀ x brush width: 100X20 mm
Wire wheel brush Steel wire 0.30 / 0.35 mm, Brush ⌀ x brush width: 100X20 mm
Wire wheel brush Steel wire 0.30 / 0.35 mm, Brush ⌀ x brush width: 100X20 mm
Wire wheel brush Steel wire 0.30 / 0.35 mm, Brush ⌀ x brush width: 100X20 mm