Wheel brush Steel wire 0.50 mm, Brush ⌀xbore ⌀ / Thread: 178XM14 mm

571200 178XM14

Wheel brush Steel wire 0.50 mm, Brush ⌀xbore ⌀ / Thread: 178XM14 mm
Wheel brush Steel wire 0.50 mm, Brush ⌀xbore ⌀ / Thread: 178XM14 mm

Version: Straight round brush with smooth wire 0.50 mm, plaited and firmly crimped into the steel body. Very aggressive brushing effect with high wear resistance. - Application: Left-hand plaited, reliably avoids premature unwinding. For heavy brush work, e.g. descaling, removing rust, removing paint, roughening, cleaning metal parts, also for cleaning formwork boards. With internal thread M14, for direct mounting on angle grinders. - Thread: M14 - Width over bristles: 14 mm - Bristle height: 38 mm - Number of twisted knots: 32 - maximum speed: 12500 rpm

Details
Description
Dimensions
202,000x185,000x30,000 mm
Weight
0.796 kg
Thickness
30,000
Length
202,000
Import Code Number
96035000
Package Quantity
1
Manufacturer
LESSMANN
If you want to buy this product or to receive more information please log in
Wheel brush Steel wire 0.50 mm, Brush ⌀xbore ⌀ / Thread: 178XM14 mm
Wheel brush Steel wire 0.50 mm, Brush ⌀xbore ⌀ / Thread: 178XM14 mm