Wad punch set complete in a case, Punched diameter range: 3-30 mm
832100 3-30
Version: 2-component holder (up to size 3-20) with pistol handle with exchangeable precision ground punch cutters. For the production of gaskets two punch cutters of different ⌀ are inserted together in the holder. - Application: For punching or manufacturing discs / rings in one operation. For rubber, leather, felt, plastic, cork, fabric or similar materials. - Supplied with: - 1 each circle cutter ⌀: 55−330 mm Centring point No. 832140: 1 pc. 1× each punching tool ⌀ No. 832110: 15 pcs. size 3; 4; 6; 8; 10; 12; 14; 16; 18; 20; 22; 24; 26; 28; 30 Available combinations of punches inner : outer (mm): 3−10 inner with 12−30 outer 12−20 inner with 22−30 outer Container length×width×height (mm): Plastic 275×205×50 - Note: Use an underlay of wood, leather etc. when punching to avoid damage. The following combinations are not possible: 20 (inner) with 22 (outer); 30 (inner) with 32 (outer); 40 (inner) with 42 (outer); 50 (inner) with 52 (outer).
Details and Specifications
- Details
- Description
- Dimensions
- 273,000x226,000x53,000 mm
- Weight
- 1.391 kg
- Thickness
- 53,000
- Length
- 273,000
- Import Code Number
- 82034000
- Package Quantity
- 1
- Manufacturer
- HOFFMANN