Velour-backed abrasive disc ABRANET, ⌀ 34 mm, Grit: 80

567803 80

Velour-backed abrasive disc ABRANET, ⌀ 34 mm, Grit: 80
Velour-backed abrasive disc ABRANET, ⌀ 34 mm, Grit: 80
Velour-backed abrasive disc ABRANET, ⌀ 34 mm, Grit: 80
Velour-backed abrasive disc ABRANET, ⌀ 34 mm, Grit: 80
Velour-backed abrasive disc ABRANET, ⌀ 34 mm, Grit: 80
Velour-backed abrasive disc ABRANET, ⌀ 34 mm, Grit: 80

Version: The patented ABRANET grinding system consists of a mesh structure of polyamide fabric containing thousands of holes and coated with abrasive grit. - Standard: ABRANET velour-backed abrasive discs. - Advantage: Dust−free grinding: very low workplace and environmental loading.No clogging of the grinding disc (surface defects and dust balls are avoided).Guaranteed improved surface finishes with less grinding media consumption.High effectiveness − the removal rate increases by several orders of magnitude depending on the surface. - Application: Grinding of paints, fillers primers, (fibre-reinforced) plastics, non-ferrous metals and aluminium alloys, furniture components. - Grinding medium code: A - Iron, sulphur and chlorine constituents: < 0.1 % - maximum circumferential speed: 40 m/s

Details
Description
Dimensions
35,000x35,000x1,000 mm
Weight
0.001 kg
Thickness
1,000
Length
35,000
Import Code Number
68053000
Package Quantity
50
Manufacturer
MIRKA
If you want to buy this product or to receive more information please log in
Velour-backed abrasive disc ABRANET, ⌀ 34 mm, Grit: 80
Velour-backed abrasive disc ABRANET, ⌀ 34 mm, Grit: 80
Velour-backed abrasive disc ABRANET, ⌀ 34 mm, Grit: 80
Velour-backed abrasive disc ABRANET, ⌀ 34 mm, Grit: 80
Velour-backed abrasive disc ABRANET, ⌀ 34 mm, Grit: 80
Velour-backed abrasive disc ABRANET, ⌀ 34 mm, Grit: 80