Superior handsaw, Blade length: 400 mm

581500 400

Superior handsaw, Blade length: 400 mm
Superior handsaw, Blade length: 400 mm

Version: Handsaw with Ergo-grip for optimum force transfer. The Superior saw blades have an additional coating to reduce friction. The reinforced blade with the unique NXT tooth profile (3-stage ground and hardened) and the patented tooth pattern enable an increase in cutting power of at least 30 % more than comparable saws. - Application: For dry, hard wood. - TPI: 11 - Blade length: 400 mm

Details
Description
Dimensions
484,000x140,000x40,000 mm
Weight
0.471 kg
Thickness
40,000
Length
484,000
Import Code Number
82021000
Package Quantity
1
Manufacturer
BAHCO
If you want to buy this product or to receive more information please log in
Superior handsaw, Blade length: 400 mm
Superior handsaw, Blade length: 400 mm