Small cutting disc 1.1mm SG EXTRA THIN, Disc ⌀: 30 mm

563411 30

Small cutting disc 1.1mm SG EXTRA THIN, Disc ⌀: 30 mm
Small cutting disc 1.1mm SG EXTRA THIN, Disc ⌀: 30 mm

Version: Grit, bonding, abrasive additives as well as reinforcement of the cut-off discs are optimised for maximum cutting performance and working life in their respective applications. Thin cutting discs (0.8 mm / 1.0 mm / 1.6 mm) specially suited for quick burr-free cutting with low thermal stress. On older angle grinders please ensure discs are precisely centred! Cutting discs from 2.0 mm disc thickness exhibit increased lateral stability, stiffness and service life. Shapes: Cutting discs flat (shape 41) or with depressed centre (shape 42). Small cutting disc specially for confined spaces. For use on pneumatic or electric straight grinders. For use with mandrel No. 563415. - Specification: A60P-SG STEELOX. - Note: The disc thickness should be at least 20% of the material thickness to be cut. For stainless steel, use cutting discs at reduced speed. - Grinding medium code: A - Iron, sulphur and chlorine constituents: < 0.1 % - recommended approach angle: 90 degrees - optimised for material: INOX - maximum circumferential speed: 80 m/s - Shape description: flat - Bore ⌀: 6 mm - Shape description: flat - Disc thickness: 1 mm - Bore ⌀: 6 mm

Details
Description
Dimensions
30,000x30,000x1,000 mm
Weight
0.001 kg
Thickness
1,000
Length
30,000
Import Code Number
68042218
Package Quantity
50
Manufacturer
PFERD
If you want to buy this product or to receive more information please log in
Small cutting disc 1.1mm SG EXTRA THIN, Disc ⌀: 30 mm
Small cutting disc 1.1mm SG EXTRA THIN, Disc ⌀: 30 mm