Set of engineer’s files, 5 pieces, in a tool roll Cut 2, with wooden handle, Length without tang: 200 mm

517240 200

Set of engineer’s files, 5 pieces, in a tool roll Cut 2, with wooden handle, Length without tang: 200 mm
Set of engineer’s files, 5 pieces, in a tool roll Cut 2, with wooden handle, Length without tang: 200 mm

Version: The blanks are forged and ground; manufactured with an exact cut of even density and depth using special machines. These non-convex files have tooth profiles appropriate to each grade of file. To protect the files, the set is arranged in a strong transparent roll-up nylon wallet. Protected files cannot be contaminated and the cut is protected against damage; this ensures a consistently high removal rate, smooth file surfaces, and an extended working life. With hardwood file handle. 2nd cut = Cut 2. - Application: Quality file for workshop use with long tool life and high removal rate. - Supplied with: 5-piece set of files with one each flat, 3-square, square, half-round and round file. - Norm: DIN 7261

Details
Description
Dimensions
434,000x91,000x83,000 mm
Weight
0.94 kg
Thickness
83,000
Length
434,000
Import Code Number
82031000
Package Quantity
1
Manufacturer
DICK
If you want to buy this product or to receive more information please log in
Set of engineer’s files, 5 pieces, in a tool roll Cut 2, with wooden handle, Length without tang: 200 mm
Set of engineer’s files, 5 pieces, in a tool roll Cut 2, with wooden handle, Length without tang: 200 mm