SECUR LAB laboratory cutting disc DxWxH (mm), 230x1.5x32, Type: 60

598710 60

SECUR LAB laboratory cutting disc DxWxH (mm), 230x1.5x32, Type: 60
SECUR LAB laboratory cutting disc DxWxH (mm), 230x1.5x32, Type: 60
SECUR LAB laboratory cutting disc DxWxH (mm), 230x1.5x32, Type: 60
SECUR LAB laboratory cutting disc DxWxH (mm), 230x1.5x32, Type: 60

Version: SECUR LAB high performance laboratory cutting discs, of non-fabric, synthetic resin-bonded Aluminium Oxide for cutting off smelted steels, all kinds of powdered metallurgy steels, and all ferrous metals of various hardnesses. - Medium-hard cutting disc for material hardnesses of approx. 20 -62 HRC (250 -700 HV). Specification: A80-BM. - Application: Cutting off metallurgical samples on stationary cutting grinding machines in the laboratory Exclusively wet cutting, coolant lubrication is required. Working speed 30 m/s, maximum 50 m/s. Excessive pressure will cause the cut to wander. - Grinding process: Cutting - Grinding medium code: A - Shape: 41N - Shape: 41N

Details
Description
Dimensions
231,000x231,000x17,000 mm
Weight
0.131 kg
Thickness
17,000
Length
231,000
Import Code Number
68042212
Package Quantity
10
Manufacturer
TYROLIT
If you want to buy this product or to receive more information please log in
SECUR LAB laboratory cutting disc DxWxH (mm), 230x1.5x32, Type: 60
SECUR LAB laboratory cutting disc DxWxH (mm), 230x1.5x32, Type: 60
SECUR LAB laboratory cutting disc DxWxH (mm), 230x1.5x32, Type: 60
SECUR LAB laboratory cutting disc DxWxH (mm), 230x1.5x32, Type: 60