Round sheet metal punch with ball thrust bearing, Punch ⌀ (hole ⌀): 18,6 mm

834100 18,6

Round sheet metal punch with ball thrust bearing, Punch ⌀ (hole ⌀): 18,6 mm
Round sheet metal punch with ball thrust bearing, Punch ⌀ (hole ⌀): 18,6 mm

Version: Consisting of matrix, punch, and draw bolt. With ball thrust bearing = for easier operation using a wrench. Friction between punch and screw is reduced, so less force is required. - Application: For punching holes into diverse materials such as sheet steel, sheet stainless steel, sheet aluminium, sheet copper etc. Particularly useful where access is difficult (e.g. large sheet metal plates, control cabinets, fuse boxes, junction boxes, dashboards, sink basins, bodywork etc.). Not suitable for pipework. It is imperative to grease the pressure screw and matrix before use. Operation: a) using a wrench b) using manual hydraulics No. 834655 c) using a manual hydraulic drive No. 834700. From 50 mm ⌀ upwards the use of the manual hydraulic drive is recommended. - Material: Special tool steel, burnished. - Note: When using hydraulic tools, use draw bolt No. 834070 (optional accessory) instead of the pressure screw. Size 32 and 35 for holes in stainless steel sinks, to attach 1/2 inch sink fitments. - for conduit threads to DIN 40430: PG11 - Draw screw: M10x1x45 - hole ⌀ to be pre-drilled: 11 mm - Draw screw size: 17 mm - for material thickness (sheet metal St 37): 1.75 mm - for stainless sheet steel depending on tensile strength up to: 1.25 mm

Details
Description
Dimensions
1,000x1,000x1,000 mm
Weight
0.001 kg
Thickness
1,000
Length
1,000
Import Code Number
82073010
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Round sheet metal punch with ball thrust bearing, Punch ⌀ (hole ⌀): 18,6 mm
Round sheet metal punch with ball thrust bearing, Punch ⌀ (hole ⌀): 18,6 mm