Rough grinding disc Silver, Disc ⌀xdisc width: 230X7 mm

560453 230X7

Rough grinding disc Silver, Disc ⌀xdisc width: 230X7 mm
Rough grinding disc Silver, Disc ⌀xdisc width: 230X7 mm

Version: Silver rough grinding disc with a proportion of precision-shaped ceramic grit for a high metal removal rate and long service life. For stainless steel and steel. - Application: Suitable for material removal by abrasion and heavy-duty cutting. - Specification: A36P-BF. - Grinding medium code: Ceramic - Iron, sulphur and chlorine constituents: < 0.1 % - recommended approach angle: 20-30 degrees - optimised for material: INOX - optimised for material: Steel - maximum circumferential speed: 80 m/s - Bore ⌀: 22.23 mm

Details
Description
Dimensions
230,000x231,000x12,000 mm
Weight
0.697 kg
Thickness
12,000
Length
230,000
Import Code Number
68042218
Package Quantity
10
Manufacturer
3M
If you want to buy this product or to receive more information please log in
Rough grinding disc Silver, Disc ⌀xdisc width: 230X7 mm
Rough grinding disc Silver, Disc ⌀xdisc width: 230X7 mm