Rough grinding disc SG-INOX, Disc ⌀xdisc width: 230X7 mm

560420 230X7

Rough grinding disc SG-INOX, Disc ⌀xdisc width: 230X7 mm
Rough grinding disc SG-INOX, Disc ⌀xdisc width: 230X7 mm
Rough grinding disc SG-INOX, Disc ⌀xdisc width: 230X7 mm
Rough grinding disc SG-INOX, Disc ⌀xdisc width: 230X7 mm

Version: Grit, bonding, abrasive additives as well as reinforcement of the rough grinding discs are optimised for maximum metal removal rate and working life in their respective applications. Shapes: Rough grinding discs, depressed centres (shapes 27, 28, 29) Grinding angle 20° to 30° Application: On electric and pneumatic angle grinders with maximum 80 m/s circumferential speed for grinding welds, surfaces, and edges. Soft rough grinding disc (hardness N) of the SG for INOX high performance range with very high metal removal rate and long service life.Specification: A30N-SG-INOX. - Grinding medium code: A - Iron, sulphur and chlorine constituents: < 0.1 % - recommended approach angle: 20-30 degrees - optimised for material: INOX - maximum circumferential speed: 80 m/s - Bore ⌀: 22.23 mm

Details
Description
Dimensions
234,000x234,000x15,000 mm
Weight
0.716 kg
Thickness
15,000
Length
234,000
Import Code Number
68042218
Package Quantity
10
Manufacturer
PFERD
If you want to buy this product or to receive more information please log in
Rough grinding disc SG-INOX, Disc ⌀xdisc width: 230X7 mm
Rough grinding disc SG-INOX, Disc ⌀xdisc width: 230X7 mm
Rough grinding disc SG-INOX, Disc ⌀xdisc width: 230X7 mm
Rough grinding disc SG-INOX, Disc ⌀xdisc width: 230X7 mm