Rough grinding disc PREMIUM*** “2 in 1”, Disc ⌀xdisc width: 230X8 mm

560110 230X8

Rough grinding disc PREMIUM*** “2 in 1”, Disc ⌀xdisc width: 230X8 mm
Rough grinding disc PREMIUM*** “2 in 1”, Disc ⌀xdisc width: 230X8 mm

Version: Grit, bonding, abrasive additives as well as reinforcement of the rough grinding discs are optimised for maximum metal removal rate and working life in their respective applications. Shapes: Rough grinding discs, depressed centres (shapes 27, 28, 29) Grinding angle 20° to 30° Application: On electric and pneumatic angle grinders with maximum 80 m/s circumferential speed for grinding welds, surfaces, and edges. Aggressive rough grinding disc (low hardness grade Q) for universal use on stainless steel and steel with high metal removal rate and long service life. Aggressive high-performance version with significantly longer working life. Well-defined rounded edges permit a pleasant start-up to the grinding operation. Unintentional digging in is avoided. Specification: A24Q-BFX. - Grinding medium code: A - Iron, sulphur and chlorine constituents: < 0.1 % - recommended approach angle: 20-30 degrees - optimised for material: Steel - optimised for material: INOX - maximum circumferential speed: 80 m/s - Bore ⌀: 22.23 mm

Details
Description
Dimensions
232,000x231,000x12,000 mm
Weight
0.753 kg
Thickness
12,000
Length
232,000
Import Code Number
68042218
Package Quantity
10
Manufacturer
TYROLIT
If you want to buy this product or to receive more information please log in
Rough grinding disc PREMIUM*** “2 in 1”, Disc ⌀xdisc width: 230X8 mm
Rough grinding disc PREMIUM*** “2 in 1”, Disc ⌀xdisc width: 230X8 mm