Roll of abrasive fleece, 100 mm x 10 m, Fleece structure: 100

556090 100

Roll of abrasive fleece, 100 mm x 10 m, Fleece structure: 100
Roll of abrasive fleece, 100 mm x 10 m, Fleece structure: 100

Version: Synthetic nylon fleece impregnated with abrasive grit in synthetic resin bonding. - Advantage: Adapts to the component shape. The open structure prevents clogging and reduces heat development. Even and reproducible finish. Can be used wet or dry. Contains no materials that could cause corrosion. - Application: Can be used by hand, on hand block No. 556020 or on an orbital sander. Coarse and aggressive: removes rust, rust film, and surface soiling. For roughening old paint, varnish, plastics, rubber parts (e. g. prior to bonding). - Iron, sulphur and chlorine constituents: < 0.1 % - Grit equivalent: 180 - 220 - Grit designation: coarse - Version: A Medium - 3M designation: WR-SH - Colour: red

Details
Description
Dimensions
335,000x350,000x111,000 mm
Weight
1.34 kg
Thickness
111,000
Length
335,000
Import Code Number
68053000
Package Quantity
1
Manufacturer
3M SCOTCH-BRITE
If you want to buy this product or to receive more information please log in
Roll of abrasive fleece, 100 mm x 10 m, Fleece structure: 100
Roll of abrasive fleece, 100 mm x 10 m, Fleece structure: 100