Replacement dressing set, Type: STEEL

599110 STEEL

Replacement dressing set, Type: STEEL
Replacement dressing set, Type: STEEL

Version: Replacement dressing set for grinding wheel dresser with wooden handle. - SIEVERT grinding wheel dressers with U-shape profile toothed discs made of Swedish steel, hardened and particularly wear-resistant. - Application: For coarse dressing and sharpening of grinding wheels. - Suitable for : - Steel grinding wheel dresser No. 599100 STEEL. - Roll ⌀: 55 mm - Roller width: 24 mm

Details
Description
Dimensions
96,000x74,000x43,000 mm
Weight
0.251 kg
Thickness
43,000
Length
96,000
Import Code Number
82055980
Package Quantity
1
Manufacturer
TYROLIT
If you want to buy this product or to receive more information please log in
Replacement dressing set, Type: STEEL
Replacement dressing set, Type: STEEL