Quick-change mounting shank, Type: 210S

589314 210S

Quick-change mounting shank, Type: 210S
Quick-change mounting shank, Type: 210S

Version: Quick-change mounting shank for quick change of tools (pull, twist, click). - Supplied with: HSS centre drill. - Note: For clamping on stationary machines with mountings other than hexagonal, select drill chuck No. 342220 size 16/16 and the matching plug-in shank. For instance, for an MT2 arbor, use plug-in shank No. 342500 size 2/16. - Shank form: Hexagon - Width across flats shank: 8.7 mm - suitable for hole saw ⌀: 32 - 210 mm

Details
Description
Dimensions
187,000x71,000x38,000 mm
Weight
0.16 kg
Thickness
38,000
Length
187,000
Import Code Number
84661038
Package Quantity
1
Manufacturer
LENOX
If you want to buy this product or to receive more information please log in
Quick-change mounting shank, Type: 210S
Quick-change mounting shank, Type: 210S