Precision surface grinding wheel DxWxH (mm), 225x25x51, Type: A60

591710 A60

Precision surface grinding wheel DxWxH (mm), 225x25x51, Type: A60
Precision surface grinding wheel DxWxH (mm), 225x25x51, Type: A60
Precision surface grinding wheel DxWxH (mm), 225x25x51, Type: A60
Precision surface grinding wheel DxWxH (mm), 225x25x51, Type: A60

Version: High performance surface grinding wheels with high-porosity bonding system for reduced thermal loading and minimal dressing diamond wear. Universally applicable for reciprocating grinding processes, which significantly reduces the frequency of wheel changes in daily operation.Can be used on all commercially available grinding machines for mould and die making and machine tool building e.g. Jung, ABA, Blohm, Elb, Mägerle, Ziersch&Baltrusch, Geibel&Hotz, Jones&Shipman.Cooling with emulsion is necessary, ensure good lubrication, especially on long-chipping materials. High-performance line with sintered carborundum for longer working life, freer cutting and cooler grinding. Particularly suitable for high-alloy hardened steels, stainless steel and high-speed steels with a hardness of 60 HRC. The next higher quality step is offered by the VIB-STAR CBN super-abrasive CBN grinding wheels. - Application: Universally applicable for reciprocating grinding processes, which significantly reduces the frequency of wheel changes in daily operation.Can be used on all commercially available grinding machines for tool and die making and machine tool building e.g. Jung, ABA, Blohm, Elb, Mägerle, Ziersch&Baltrusch, Geibel&Hotz, Jones&Shipman.Cooling with emulsion is necessary, ensure good lubrication, especially on long-chipping materials. - Specification: 454A60J10V3. - Note: Profile surface grinding wheels available on request. - Grinding process: Surface grinding - Grinding medium code: Ceramic - Shape: 1 - Shape: 1

Details
Description
Dimensions
300,000x300,000x38,000 mm
Weight
1.842 kg
Thickness
38,000
Length
300,000
Import Code Number
68042230
Package Quantity
1
Manufacturer
TYROLIT
If you want to buy this product or to receive more information please log in
Precision surface grinding wheel DxWxH (mm), 225x25x51, Type: A60
Precision surface grinding wheel DxWxH (mm), 225x25x51, Type: A60
Precision surface grinding wheel DxWxH (mm), 225x25x51, Type: A60
Precision surface grinding wheel DxWxH (mm), 225x25x51, Type: A60