Precision pillar file standard, Length without tang mm / Swiss cut: 200/00

521100 200/00

Precision pillar file standard, Length without tang mm / Swiss cut: 200/00
Precision pillar file standard, Length without tang mm / Swiss cut: 200/00

Version: Swiss precision files satisfy the highest demands for accuracy of shape, precision cut, removal rate and tool life. Special steel with hardness 65-66 HRC. Unlike engineer’s files, these have slightly convex shapes exactly matched to the application, a special cut angle and an extensive selection of different cuts. As a result smooth surfaces are always achieved in the most cost-effective way. Cuts on 3 faces. - equivalent to German cut: 1 - Cross section: 14.5x4.5 mm

Details
Description
Dimensions
287,000x12,000x27,000 mm
Weight
0.101 kg
Thickness
27,000
Length
287,000
Import Code Number
82031000
Package Quantity
1
Manufacturer
VALLORBE
If you want to buy this product or to receive more information please log in
Precision pillar file standard, Length without tang mm / Swiss cut: 200/00
Precision pillar file standard, Length without tang mm / Swiss cut: 200/00