Precision needle file Overall length 200 mm, SC 00 / GC 00, Type: 4

527160 4

Precision needle file Overall length 200 mm, SC 00 / GC 00, Type: 4
Precision needle file Overall length 200 mm, SC 00 / GC 00, Type: 4

Version: Swiss precision needle files satisfy the highest demands for accuracy of shape, precision cut, removal rate and tool life. Cut length = 1/2 file length. Manufactured from special steel for precision files with high wear resistance (65-66 HRC). Precisely determined shapes, special cut angle and large selection of different cuts. High metal removal rate. Quick-release handle see No. 519700. - Standard: SH = Schweizer Hieb; DH = Deutscher Hieb. - Note: See also Habilis precision files No. 527050 − 527070. - Note re advertising text: - Shape description: round

Details
Description
Dimensions
199,000x5,000x4,000 mm
Weight
0.027 kg
Thickness
4,000
Length
199,000
Import Code Number
82031000
Package Quantity
1
Manufacturer
VALLORBE
If you want to buy this product or to receive more information please log in
Precision needle file Overall length 200 mm, SC 00 / GC 00, Type: 4
Precision needle file Overall length 200 mm, SC 00 / GC 00, Type: 4