Precision needle file Overall length 180 mm, SC 0 / GC 1, Type: 1

527250 1

Precision needle file Overall length 180 mm, SC 0 / GC 1, Type: 1
Precision needle file Overall length 180 mm, SC 0 / GC 1, Type: 1

Version: Swiss precision needle files satisfy the highest demands for accuracy of shape, precision cut, removal rate and tool life. Cut length = 1/2 file length. Manufactured from special steel for precision files with high wear resistance (65-66 HRC). Precisely determined shapes, special cut angle and large selection of different cuts. High metal removal rate. Quick-release handle see No. 519700. - Standard: SH = Schweizer Hieb; DH = Deutscher Hieb. - Note: See also Habilis precision files No. 527050 − 527070. - Note re advertising text: - Shape description: flat plain

Details
Description
Dimensions
176,000x5,000x4,000 mm
Weight
0.012 kg
Thickness
4,000
Length
176,000
Import Code Number
82031000
Package Quantity
1
Manufacturer
VALLORBE
If you want to buy this product or to receive more information please log in
Precision needle file Overall length 180 mm, SC 0 / GC 1, Type: 1
Precision needle file Overall length 180 mm, SC 0 / GC 1, Type: 1