Precision hand file, Length without tang mm / Swiss cut: 200/2

520100 200/2

Precision hand file, Length without tang mm / Swiss cut: 200/2
Precision hand file, Length without tang mm / Swiss cut: 200/2

Version: Swiss precision files satisfy the highest demands for accuracy of shape, precision cut, removal rate and tool life. Special steel with hardness 65-66 HRC. Unlike engineer’s files, these have slightly convex shapes exactly matched to the application, a special cut angle and an extensive selection of different cuts. As a result smooth surfaces are always achieved in the most cost-effective way. Cuts on 3 faces; square end. - equivalent to German cut: 4 - Cross section: 21.3x4.8 mm

Details
Description
Dimensions
320,000x22,000x12,000 mm
Weight
0.16 kg
Thickness
12,000
Length
320,000
Import Code Number
82031000
Package Quantity
1
Manufacturer
VALLORBE
If you want to buy this product or to receive more information please log in
Precision hand file, Length without tang mm / Swiss cut: 200/2
Precision hand file, Length without tang mm / Swiss cut: 200/2