Policap abrasive cap (SiC), 150 grit, Abrasive cap ⌀, -length, shape: 0515L

553326 0515L

Policap abrasive cap (SiC), 150 grit, Abrasive cap ⌀, -length, shape: 0515L
Policap abrasive cap (SiC), 150 grit, Abrasive cap ⌀, -length, shape: 0515L

Version: Compatible only for use with abrasive cap holders No. 553320. Silicon carbide (SiC) ideal for grinding titanium, aluminium and alloys of those metals. Cool grinding due to the use of abrasive additives. - Application: The seamlessly formed abrasive caps slide on to the rubber body and are securely held in place by centrifugal force when the machine is running. Abrasive caps can be replaced quickly and easily (replace in direction of slots). - Grinding medium code: SiC - Abrasive cap ⌀: 5 mm - Abrasive cap length: 15 mm - recommended speed: 40000 rpm

Details
Description
Dimensions
20,000x8,000x8,000 mm
Weight
0.001 kg
Thickness
8,000
Length
20,000
Import Code Number
68051000
Package Quantity
50
Manufacturer
PFERD
If you want to buy this product or to receive more information please log in
Policap abrasive cap (SiC), 150 grit, Abrasive cap ⌀, -length, shape: 0515L
Policap abrasive cap (SiC), 150 grit, Abrasive cap ⌀, -length, shape: 0515L