Pick Tool, Type: 1

727991 1

Pick Tool, Type: 1
Pick Tool, Type: 1
Pick Tool, Type: 1
Pick Tool, Type: 1

Version: Raptor W6. Modern safety harness set with visible fall indicator. 6 m long strap attachment. For avoidance of sparks and scratches. Permissible weight 140 kg. - Standard: EN 360 - Note re advertising text: - Weight: 3.2 kg - Length: 6 m

Details
Description
Dimensions
194,000x5,000x15,000 mm
Weight
0.023 kg
Thickness
15,000
Length
194,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
PB SWISS TOOLS
If you want to buy this product or to receive more information please log in
Pick Tool, Type: 1
Pick Tool, Type: 1
Pick Tool, Type: 1
Pick Tool, Type: 1