Manual pipe bender set hydraulic

821250

Manual pipe bender set hydraulic
Manual pipe bender set hydraulic

Version: For soft copper pipes to EN 1057 up to 22 mm (including those with thermal insulation), and for precision mild steel pipes to EN 10305-3 (DIN 2394) up to 18×1.5 mm. With hydraulic drive for a low applied force. Bending angles up to 90°. - Supplied with: Hydraulic bending tool, 7 forming segments, 3 reaction pieces, plastic box. - Weight: 6.2 kg - for pipe outer ⌀: 10; 12; 14; 15; 18; 20; 22 mm

Details
Description
Dimensions
452,000x302,000x121,000 mm
Weight
5.955 kg
Thickness
121,000
Length
452,000
Import Code Number
84622998
Package Quantity
1
Manufacturer
GEDORE
If you want to buy this product or to receive more information please log in
Manual pipe bender set hydraulic
Manual pipe bender set hydraulic