Linishing belt ceramic grit XK870T, 6x305 mm, Grit: 40

558397 40

Linishing belt ceramic grit XK870T, 6x305 mm, Grit: 40
Linishing belt ceramic grit XK870T, 6x305 mm, Grit: 40

Version: XK870 linishing belt with self-sharpening ceramic grit (CER) for very high performance and long service life. The active abrasive layer (TOP Size) ensures cool abrasion and increases the material removal rate. T-fabric (robust-flexible) for use on hand-held machines. - Application: For grinding all steels, particularly well suited to difficult to machine materials such as stainless steel, nickel alloys, chromium, titanium, aluminium. - Note: Other grit sizes, qualities, and dimensions are available on request in line with the manufacturer’s minimum order quantities. Unless specified otherwise on the order, belts will be supplied with standard joints. See No. 568526ff for spare linishing belts for burnishing machines. - Grinding medium code: Ceramic - Iron, sulphur and chlorine constituents: < 0.1 %

Details
Description
Dimensions
120,000x50,000x10,000 mm
Weight
0.002 kg
Thickness
10,000
Length
120,000
Import Code Number
68051000
Package Quantity
100
Manufacturer
VSM
If you want to buy this product or to receive more information please log in
Linishing belt ceramic grit XK870T, 6x305 mm, Grit: 40
Linishing belt ceramic grit XK870T, 6x305 mm, Grit: 40