Jigsaw blades set, Designation: T321BF

588500 T321BF

Jigsaw blades set, Designation: T321BF
Jigsaw blades set, Designation: T321BF
Jigsaw blades set, Designation: T321BF
Jigsaw blades set, Designation: T321BF
Jigsaw blades set, Designation: T321BF
Jigsaw blades set, Designation: T321BF

Version: Jigsaw blades for metal. For mounting on a single-cam shank. - Speed for metal − longer service life and higher cutting speed in metal thanks to the saw blade thickness relieved towards the rear and optimised tooth geometry (alternating rigid and aggressive teeth). - Supplied with: - 5-piece - optimised for material: Steel - Sheet thickness (perforated panel): 2.5-6 mm - Metal profile (open): < 65 mm - Type of cutting: straight cutting (fine) - Saw blade material: BIM - Tooth pitch: 2.0 mm - Blade length: 132 mm - Number of blades: 5

Details
Description
Dimensions
205,000x81,000x5,000 mm
Weight
0.041 kg
Thickness
5,000
Length
205,000
Import Code Number
82029920
Package Quantity
1
Manufacturer
BOSCH
If you want to buy this product or to receive more information please log in
Jigsaw blades set, Designation: T321BF
Jigsaw blades set, Designation: T321BF
Jigsaw blades set, Designation: T321BF
Jigsaw blades set, Designation: T321BF
Jigsaw blades set, Designation: T321BF
Jigsaw blades set, Designation: T321BF