Jigsaw blades set, 25-piece, Designation: T127D

588410 T127D

Jigsaw blades set, 25-piece, Designation: T127D
Jigsaw blades set, 25-piece, Designation: T127D

Version: Jigsaw blades for metal. For mounting on a single-cam shank. - Supplied with: - 25-piece - optimised for material: Aluminium - Sheet thickness (solid panel): 3-15 mm - Metal profile (closed): <30 mm - Type of cutting: Plunge cutting - Saw blade material: HSS - Tooth pitch: 3.0 mm - Blade length: 100 mm - Number of blades: 25

Details
Description
Dimensions
114,000x35,000x12,000 mm
Weight
0.137 kg
Thickness
12,000
Length
114,000
Import Code Number
82029920
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Jigsaw blades set, 25-piece, Designation: T127D
Jigsaw blades set, 25-piece, Designation: T127D