Jigsaw blades assortment, tough box 40 pieces, general use, Type: WM

588552 WM

Jigsaw blades assortment, tough box 40 pieces, general use, Type: WM
Jigsaw blades assortment, tough box 40 pieces, general use, Type: WM
Jigsaw blades assortment, tough box 40 pieces, general use, Type: WM
Jigsaw blades assortment, tough box 40 pieces, general use, Type: WM

Version: Pack of most commonly used jigsaw blade types for the respective applications, in a handy reclosable and refillable plastic box. One box to cover practically all applications. For mounting on a single-cam shank. In a sturdy tough box. - Application: For wood and metal. - Content: - 10 pcs. each size T244D 10 pcs. each size 144D 10 pcs. each size 101B 10 pcs. each size 121AF - Supplied with: - 40 jigsaw blades. Plastic case. - Suitable for materials: Wood / metal

Details
Description
Dimensions
180,000x85,000x45,000 mm
Weight
0.458 kg
Thickness
45,000
Length
180,000
Import Code Number
82029980
Package Quantity
1
Manufacturer
BOSCH
If you want to buy this product or to receive more information please log in
Jigsaw blades assortment, tough box 40 pieces, general use, Type: WM
Jigsaw blades assortment, tough box 40 pieces, general use, Type: WM
Jigsaw blades assortment, tough box 40 pieces, general use, Type: WM
Jigsaw blades assortment, tough box 40 pieces, general use, Type: WM