Hone - silicon carbide (green), square, LengthxWidth (mm) fineness: 150X16F

558625 150X16F

Hone - silicon carbide (green), square, LengthxWidth (mm) fineness: 150X16F
Hone - silicon carbide (green), square, LengthxWidth (mm) fineness: 150X16F

Application: For deburring, sharpening, truing and chamfering of tools and tool cutters. For re-working bores, surfaces and edges in mould making. Also for improving the surface for stock removal, finishing, and polishing. For carbide, non-ferrous metal, glass, ceramic, porcelain. A material with high hardness and exceptional self-sharpening properties. - Note: Preferably use with oil, paraffin or water. - Grinding medium code: SiC - Grit: 320 - Colour: green

Details
Description
Dimensions
149,000x15,000x17,000 mm
Weight
0.066 kg
Thickness
17,000
Length
149,000
Import Code Number
68042230
Package Quantity
10
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Hone - silicon carbide (green), square, LengthxWidth (mm) fineness: 150X16F
Hone - silicon carbide (green), square, LengthxWidth (mm) fineness: 150X16F