Hard chromium coated high-performance file Cut 2, Type: 1

519100 1

Hard chromium coated high-performance file Cut 2, Type: 1
Hard chromium coated high-performance file Cut 2, Type: 1
Hard chromium coated high-performance file Cut 2, Type: 1
Hard chromium coated high-performance file Cut 2, Type: 1
Hard chromium coated high-performance file Cut 2, Type: 1
Hard chromium coated high-performance file Cut 2, Type: 1

Version: Hard chromium coated high-performance files of HRC 67 cover a wide range of applications from soft materials such as aluminium through to very hard materials such as high-alloy steels, stainless steels and ceramics. Length without tang 100 mm. - Advantage: High resistance to corrosion3-6 times longer working life than conventional files.Will not clog when filing very soft materials. - Shape description: flat plain - Cross section: 10.7x3.2 mm

Details
Description
Dimensions
220,000x23,000x10,000 mm
Weight
0.058 kg
Thickness
10,000
Length
220,000
Import Code Number
82031000
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Hard chromium coated high-performance file Cut 2, Type: 1
Hard chromium coated high-performance file Cut 2, Type: 1
Hard chromium coated high-performance file Cut 2, Type: 1
Hard chromium coated high-performance file Cut 2, Type: 1
Hard chromium coated high-performance file Cut 2, Type: 1
Hard chromium coated high-performance file Cut 2, Type: 1